Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | 07.046-22-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.016 |
| Hose cut off factor MM | 41.700 |
| Hose size | -16 |
| Inside diameter IN | 0.827 |
| Inside diameter MM | 21.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Thread size 1 | M30x2 |
