Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.910 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.388-12-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.510 |
| Inside diameter MM | 12.954 |
| Product height in | 1.003 |
| Product height mm | 25.476 |
| Product length in | 1.650 |
| Product material | Carbon steel |
| Product width in | 1.003 |
| Product width mm | 25.476 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 9/16-24 |