Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.578 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.421-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -16 |
| Inside diameter IN | 0.807 |
| Inside diameter MM | 20.500 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Reusable socket hex IN | 1.456 |
| Reusable socket hex MM | 37.000 |
| Series | Socketless |
| Thread size 1 | G 1 |
![Hose Fittings 07-002-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213737%2FID432877963900-0101_preview.jpg&w=1920&q=75)