Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.425 |
| A dimension MM | 87.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 55.000 |
| Hose cut off factor IN | 1.968 |
| Hose cut off factor MM | 50.000 |
| Hose size | -24 |
| Inside diameter IN | 1.192 |
| Inside diameter MM | 30.300 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product material | Carbon steel |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Reusable socket hex IN | 1.929 |
| Reusable socket hex MM | 49.000 |
| SERIES | Socketless |
| Thread sealant | No |
| Thread size 1 | G 1 1/2 |
| Working pressure max bar | 100 |
| Working pressure max psi | 1450 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043566 |