Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 52.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.421-32-32 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.500 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 3.980 |
| Product length mm | 101.092 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043573 |
![Hose Fittings 07-002-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213737%2FID432877963900-0101_preview.jpg&w=1920&q=75)