Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.310 |
| A dimension MM | 109.474 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.529-28-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.299 |
| Drop dimension MM | 32.99 |
| End connection hex size IN | 1.430 |
| End connection hex size MM | 36.000 |
| End size 1 | -28 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.012 |
| Hose cut off factor MM | 76.505 |
| Hose size | -20 |
| Inside diameter IN | 1.430 |
| Inside diameter MM | 36.322 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 4.310 |
| Product length mm | 109.474 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Series | Reusable |
| Thread sealant | No |