Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 74.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.545-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Male pipe BSPT |
| Hose cut off factor IN | 1.330 |
| Hose cut off factor MM | 34.000 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 3.300 |
| Product length mm | 83.820 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | R 3/4-14 |
![Hose Fittings 4412-XX-XXS [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213857%2FID432878321020-0101_preview.jpg&w=1920&q=75)