FTG R5 BSPT
07.545-16-16
Tools07.545-16-16 Product specifications
Characteristic | Value |
|---|
| A dimension MM | 80.500 |
| Angle shape | Straight |
| Construction Style | Crimp |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.800 |
| Inside diameter IN | 0.5900 |
| Inside diameter MM | 15.0000 |