Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 93.500 |
| Angle shape | Straight |
| Catalog Item | 07.545-6-6 |
| Construction Style | Crimp |
| Hose cut off factor IN | 1.470 |
| Hose cut off factor MM | 37.500 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product width in | 0.810 |
| Product width mm | 20.574 |
![Hose Fittings 4412-XX-XXS [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213857%2FID432878321020-0101_preview.jpg&w=1920&q=75)