FTG R5 BSPT MOQ 250PCS
07.545-8-10
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.545-8-10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Reusable |
| End Type 1 | Male pipe BSPT |
| Hose size | -10 |