Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 99.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.545-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male pipe BSPT |
| Hose cut off factor IN | 1.690 |
| Hose cut off factor MM | 43.000 |
| Hose size | -8 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | R 1/2 |
![Hose Fittings 4412-XX-XXS [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213857%2FID432878321020-0101_preview.jpg&w=1920&q=75)