Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 100-00157-26 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male inverted flare |
| End type 2 | Male inverted flare |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 0.630 |
| Product height mm | 16.000 |
| Product length in | 1.680 |
| Product length mm | 42.670 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |