Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.810 |
| A dimension MM | 20.570 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 100-13148 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.500 |
| Hose cut off factor MM | 12.700 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread sealant | No |
| Thread size 1 | 3/4-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305404 |