Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.490 |
| A dimension MM | 63.246 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10404N-605 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | H104 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.386 |
| Hose size | -5 |
| Inside diameter IN | 0.161 |
| Inside diameter MM | 4.089 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 104 N |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975752753 |