Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.310 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.460 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10404N-606 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End connection torque | 17-21 lb-ft(24-28 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.910 |
| Hose size | -6 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 104 N |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975754436 |