Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.426 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10416N-616 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H104 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.630 |
| Hose cut off factor MM | 66.802 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975732281 |
![Hose Fittings 10400N-400 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215487%2FID433158224710-0101_preview.jpg&w=1920&q=75)