Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.426 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10416N-G76 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H104 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.770 |
| Hose cut off factor MM | 70.358 |
| Hose size | -16 |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 18.542 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 4.190 |
| Product length mm | 106.426 |
| Product material | Carbon steel |
| Product width in | 1.730 |
| Product width mm | 43.942 |
| Reusable socket hex IN | 1.750 |
| Reusable socket hex MM | 44.450 |
| Thread sealant | No |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975738559 |
