Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.060 |
| A dimension MM | 26.924 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-00890-37 |
| Construction Style | Reusable |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.113 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPT) |
| Hose cut off factor IN | 0.500 |
| Hose cut off factor MM | 12.700 |
| Hose size | -3 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.769 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.060 |
| Product length mm | 26.924 |
| Product material | Brass |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | 057 B |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025728 |