Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.940 |
| A dimension MM | 23.900 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-01898 |
| Construction Style | Crimp |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.320 |
| Hose cut off factor MM | 8.128 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.600 |
| Product material | Brass |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312433 |