Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.030 |
| A dimension MM | 26.200 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-01900 |
| Compatible hose ID IN | 8.000 |
| Compatible hose ID MM | 0.310 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -2 |
| Hose cut off factor IN | 0.760 |
| Hose cut off factor MM | 19.300 |
| Hose size | -5 |
| Inside diameter IN | 5.540 |
| Inside diameter MM | 25.400 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.030 |
| Product length mm | 26.162 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312457 |