Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.180 |
| A dimension MM | 30.000 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-01901 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 27.00 |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 22.900 |
| Hose size | -6 |
| Inside diameter IN | 0.197 |
| Inside diameter MM | 5.000 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312464 |
| Proposition 65 | Cancer and Reproductive Harm |