Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.340 |
| A dimension MM | 34.036 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-02884 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.638 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product material | Brass |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Series | Winner 2-Piece |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312525 |