Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.420 |
| A dimension MM | 36.068 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-02888-42 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.450 |
| Hose cut off factor MM | 11.430 |
| Hose size | -6 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 1.420 |
| Product length mm | 36.068 |
| Product material | Brass |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | Winner 2-Piece |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307033 |