Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.490 |
| A dimension MM | 37.846 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-02890 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.975 |
| Hose cut off factor MM | 24.765 |
| Hose size | -10 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.922 |
| Product material | Brass |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312556 |