Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.306 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-03488 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.638 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | Winner 2-Piece |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312709 |