Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.160 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-03998 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.606 |
| Hose cut off factor MM | 15.392 |
| Hose size | -6 |
| Inside diameter IN | 0.307 |
| Inside diameter MM | 7.790 |
| Product material | Brass |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312853 |