Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.292 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-07425 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End size 1 | -8 |
| End Type 1 | Air Brake Connector |
| Finish plating | None |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.980 |
| Product length mm | 50.292 |
| Product material | Brass |
| Product width in | 1.060 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |