Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.896 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-07428 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| Finish plating | None |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.258 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Brass |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 11/16-20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975899045 |