Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.000 |
A dimension MM | 51.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Reusable |
End size 1 | -8 |
End type 1 | 24 deg. tube port light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.670 |
Hex size 1 MM | 17.018 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 1.102 |
Hose cut off factor MM | 28.000 |
Hose size | -6 |
Inside diameter IN | 0.393 |
Inside diameter MM | 10.000 |
Product height in | 0.670 |
Product height mm | 17.018 |
Product length in | 2.050 |
Product length mm | 52.070 |
Product material | Carbon steel |
Product width in | 0.670 |
Product width mm | 17.018 mm |
Series | Socketless |
Thread sealant | No |
Thread size 1 | M16x1.5 |