Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 72.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.003-18-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End connection torque | 81-96 lb-ft(110-130 Nm) |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.810 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 14.000 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 2.830 |
| Product length mm | 71.882 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Socketless |
| Thread size 1 | M26x1.5 |