Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.450 |
A dimension MM | 87.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Reusable |
End type 1 | Millimetrique standpipe |
Finish plating | Protective oil |
Hex size 1 IN | 0.940 |
Hex size 1 MM | 23.876 |
Hex size 2 MM | 24.000 |
Hose cut off factor IN | 1.930 |
Hose cut off factor MM | 48.900 |
Hose size | -12 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.700 |
Product height in | 1.090 |
Product height mm | 27.686 |
Product length in | 3.440 |
Product length mm | 87.376 |
Product material | Carbon steel |
Product width in | 1.090 |
Product width mm | 27.686 mm |
Series | Socketless |
Thread sealant | No |
Tube OD 1 IN | 0.700 |
Tube OD 1 MM | 18.000 |