Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.270 |
| A dimension MM | 83.000 |
| Angle shape | Straight |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.004-28-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End Type 1 | Standpipe Metric |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.500 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.270 |
| Product length mm | 83.058 |
| Product material | Carbon steel |
| Product width in | 1.640 |
| Product width mm | 41.656 |
| Series | Socketless |
| Tube OD 1 IN | 1.100 |
| Tube OD 1 MM | 28.000 |
