Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.090 |
A dimension MM | 78.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Reusable |
Drop dimension IN | 1.410 |
Drop dimension MM | 35.90 |
End size 1 | -10 |
End type 1 | Female BSPP swivel |
Finish plating | Protective oil |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.924 |
Hex size 2 IN | 0.750 |
Hex size 2 MM | 19.000 |
Hose cut off factor IN | 1.860 |
Hose cut off factor MM | 47.300 |
Hose size | -10 |
Inside diameter IN | 0.390 |
Inside diameter MM | 9.900 |
Product height in | 1.790 |
Product height mm | 45.466 |
Product length in | 3.620 |
Product length mm | 91.948 |
Product material | Carbon steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Series | Socketless |
Thread sealant | No |
Thread size 1 | G 5/8 |
Tube OD 1 IN | 0.590 |
Tube OD 1 MM | 15.000 |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |