Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.500 |
| Angle shape | 90 Degree |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.011-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.720 |
| Drop dimension MM | 69.20 |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End size 1 | -16 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.590 |
| Hose cut off factor MM | 75.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 3.310 |
| Product height mm | 84.074 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | Socketless |
| Thread size 1 | G 1-11 |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 25.000 |
