Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.060 |
A dimension MM | 103.000 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Reusable |
Drop dimension IN | 2.470 |
Drop dimension MM | 62.80 |
End size 1 | -20 |
End type 1 | Female BSPP swivel |
Finish plating | Protective oil |
Hex size 1 IN | 1.970 |
Hex size 1 MM | 50.038 |
Hex size 2 MM | 36.000 |
Hose cut off factor IN | 2.740 |
Hose cut off factor MM | 69.500 |
Hose size | -20 |
Inside diameter IN | 0.980 |
Inside diameter MM | 25.000 |
Product height in | 3.180 |
Product height mm | 80.772 |
Product length in | 5.040 |
Product length mm | 128.016 |
Product material | Carbon steel |
Product width in | 1.970 |
Product width mm | 50.038 mm |
Series | Socketless |
Thread sealant | No |
Thread size 1 | G 1 1/4 |
Tube OD 1 IN | 1.180 |
Tube OD 1 MM | 30.000 |
Working pressure max bar | 172 |
Working pressure max psi | 2500 |