Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.430 |
A dimension MM | 112.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Reusable |
Drop dimension IN | 2.920 |
Drop dimension MM | 74.10 |
End size 1 | -24 |
End type 1 | Female BSPP swivel |
Finish plating | Protective oil |
Hex size 1 IN | 2.165 |
Hex size 1 MM | 55.000 |
Hex size 2 IN | 1.813 |
Hex size 2 MM | 46.000 |
Hose cut off factor IN | 3.050 |
Hose cut off factor MM | 77.500 |
Hose size | -24 |
Inside diameter IN | 1.190 |
Inside diameter MM | 30.300 |
Product height in | 3.820 |
Product height mm | 97.028 |
Product length in | 5.510 |
Product length mm | 139.954 |
Product material | Carbon steel |
Product width in | 2.170 |
Product width mm | 55.118 mm |
Series | Socketless |
Thread sealant | No |
Thread size 1 | G 1 1/2 |
Tube OD 1 IN | 1.490 |
Tube OD 1 MM | 38.000 |
Working pressure max bar | 100 |
Working pressure max psi | 1450 |