Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.000 |
A dimension MM | 152.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Construction Style | Reusable |
Drop dimension IN | 3.980 |
Drop dimension MM | 101.00 |
End Type 1 | Female BSPP swivel |
End size 1 | -32 |
Finish plating | Protective oil |
Hex size 1 IN | 2.760 |
Hex size 1 MM | 70.104 |
Hex size 2 IN | 2.170 |
Hex size 2 MM | 55.000 |
Hose cut off factor IN | 4.170 |
Hose cut off factor MM | 105.800 |
Hose size | -32 |
Inside diameter IN | 1.690 |
Inside diameter MM | 43.000 |
Product height in | 5.060 |
Product height mm | 128.524 |
Product length in | 7.380 |
Product length mm | 187.452 |
Product material | Carbon steel |
Product width in | 2.760 |
Product width mm | 70.104 mm |
SERIES | Socketless |
Thread sealant | No |
Thread size 1 | G 2 |
Tube OD 1 IN | 1.770 |
Tube OD 1 MM | 45.000 |
Working pressure max bar | 110 |
Working pressure max psi | 1600 |