Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.20 |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 IN | 0.470 |
| Hex size 2 MM | 12.000 |
| Hose cut off factor IN | 1.161 |
| Hose cut off factor MM | 29.500 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.200 |
| Product height in | 1.110 |
| Product height mm | 28.194 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 mm |
| Series | Socketless |
| Thread sealant | No |
| Thread size 1 | G 1/4 |
| Tube OD 1 IN | 0.230 |
| Tube OD 1 MM | 6.000 |
