Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.638 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.027-10-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.555 |
| Hose cut off factor MM | 39.500 |
| Hose size | -8 |
| Inside diameter IN | 0.359 |
| Inside diameter MM | 9.120 |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 3.180 |
| Product length mm | 80.772 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Socketless |
