Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.496 |
| A dimension MM | 114.200 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.030-28-20E |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.201 |
| Drop dimension MM | 30.50 |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.177 |
| Hose cut off factor MM | 80.700 |
| Hose size | -20 |
| Inside diameter IN | 0.983 |
| Inside diameter MM | 25.000 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 5.300 |
| Product length mm | 134.620 |
| Product material | Carbon steel |
| Product width in | 1.860 |
| Product width mm | 47.244 |
| Series | Socketless |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 28.000 |
