Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.282 |
| A dimension MM | 83.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.740 |
| Backup hex size MM | 19.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.031-13-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.631 |
| Drop dimension MM | 41.50 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -5 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.055 |
| Hose cut off factor MM | 52.300 |
| Hose size | -10 |
| Inside diameter IN | 0.452 |
| Inside diameter MM | 11.500 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.840 |
| Product length mm | 97.536 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Socketless |
| Thread size 1 | M22x1.5 |
| Tube OD 1 IN | 0.590 |
| Tube OD 1 MM | 15.000 |
