Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.851 |
A dimension MM | 98.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Construction Style | Reusable |
End type 1 | Millimetrique standpipe |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 36.000 |
Hex size 2 MM | 36.000 |
Hose cut off factor IN | 2.535 |
Hose cut off factor MM | 64.500 |
Hose size | -20 |
Inside diameter IN | 0.983 |
Inside diameter MM | 25.000 |
Product height in | 1.637 |
Product height mm | 41.570 |
Product length in | 3.858 |
Product length mm | 98.000 |
Product material | Carbon steel |
Product width in | 1.636 |
Product width mm | 41.570 mm |
Series | Socketless |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |