Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.898 |
| Angle shape | Straight |
| Backup hex size IN | 2.150 |
| Backup hex size MM | 55.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.036-32-24.1 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Crimp |
| End connection hex size IN | 2.160 |
| End connection hex size MM | 55.000 |
| End size 1 | -32 |
| End Type 1 | Female globeseal 24/60 swivel |
| Finish plating | Zinc plating |
| Hose size | -24 |
| Inside diameter IN | 1.300 |
| Inside diameter MM | 33.020 |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 2.170 |
| Product width mm | 55.118 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | M45X1.5 |