Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.465 |
A dimension MM | 88.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 2.000 |
Compatible hose ID MM | 50.800 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End type 1 | Female globeseal 24/60 swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.950 |
Hex size 1 MM | 74.930 |
Hex size 2 IN | 2.950 |
Hex size 2 MM | 75.000 |
Hose cut off factor IN | 1.626 |
Hose cut off factor MM | 41.300 |
Hose size | -32 |
Inside diameter IN | 1.7500 |
Inside diameter MM | 44.4500 |
Product height in | 3.410 |
Product height mm | 86.614 |
Product length in | 3.460 |
Product length mm | 87.884 |
Product material | Carbon steel |
Product width in | 3.410 |
Product width mm | 86.614 mm |
SERIES | Socketless |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |