Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.661 |
| A dimension MM | 93.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.036-70-48 |
| Compatible hose ID IN | 3.000 |
| Compatible hose ID MM | 76.200 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 3.940 |
| Hex size 1 MM | 0.076 |
| Hex size 2 IN | 3.940 |
| Hex size 2 MM | 100.000 |
| Hose cut off factor IN | 1.811 |
| Hose cut off factor MM | 46.000 |
| Hose size | -48 |
| Inside diameter IN | 2.834 |
| Inside diameter MM | 71.980 |
| Product height in | 4.550 |
| Product height mm | 115.570 |
| Product length in | 3.660 |
| Product length mm | 92.964 |
| Product material | Carbon steel |
| Product width in | 4.550 |
| Product width mm | 115.570 |
| Series | Socketless |