Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.380 |
| A dimension MM | 35.052 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.089-8-6_OM |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -6 |
| Inside diameter IN | 0.290 |
| Inside diameter MM | 7.366 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Thread sealant | No |