Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Engine and A/C hose, tubing, and assemblies
Engine fittings
11353653
TUBE NIPPLE ASSY, C5/20, TZ
11353653
Where to buy
Export PDF
Tools
Add to comparison
11353653
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Compatible hose ID IN
1.120
Compatible hose ID MM
28.600
Compatible hoses
FC350
Compatible tube OD IN
1.25
Compatible tube OD MM
31.750
Construction Style
Crimp
Thread sealant
No
Tube OD 1 IN
1.250
Tube OD 1 MM
31.750