Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Engine and A/C hose, tubing, and assemblies
Engine fittings
11355680
TUBE NIPPLE ASSY, F9/12, GG
11355680
Where to buy
Export PDF
Tools
Add to comparison
11355680
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Application
Fuel
Brand
Aeroquip by Danfoss
Compatible hoses
FC699
End size 1
-12
End size 2
-12
Finish plating
Zinc nickel
Hose size
-12
Thread sealant
No
Tube OD 1 IN
0.750