Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Engine and A/C hose, tubing, and assemblies
Engine fittings
11361893
HOSE NIPPLE ASSY, QC/10, CO, 90D, BLACK
11361893
Tools
Add to comparison
Add to comparison
11361893
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
90 Degree
Drop dimension MM
43.00
End size 1
-10
Hose size
-10
Thread sealant
No