Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Engine and A/C hose, tubing, and assemblies
Engine fittings
11361894
HOSE NIPPLE ASSY, QC/10, CO, 90D, GREEN
11361894
Where to buy
Export PDF
Tools
Add to comparison
11361894
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
90 Degree
Brand
Danfoss
Drop dimension IN
43.000
End size 1
-10
Hose size
-10
Thread sealant
No